您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form R - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Speed nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_r.prj},{NB=IMS 05006657ASPEED NUT 4,8 MM SELF LOCKING MKB (METAL CONTAINING ANTI-CORROSION COATING) 2.1 SILVER LUBRICANT(2.36.7)},{CNSORDERNO=05006657A},{ARTCODE=BLECHMUTTER ST. 4.8 MM SELBSTSICHERND MKB 2.2 SI GZ},{D=4.80},{BD=2.30},{BDX=[2.30:5.00]},{A=16.30},{B=13.00},{C=6.7},{CX=[6.70:7.30]},{S=0.60},{CNSMASSEXACT=2.60},{CNSMATNO=FEDERSTAHL CK 67},{CNSMAT=CK 67},{CNSOBFL=MKB SI GZ},{VER=4},{C1=6.70},{C2=7.30},{CNSORDERNOOLD=0506657A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050083740 / SPEED NUT...
050083740
SPEED NUT ST. 4,8 ZINC-PL...
4.80
[0.80:1.80]
19.60
15.00
[6.50:7.00]
0.60
3.45
SPRING STEEL CK 67
VZ FL PASS
IMS 05008374A / SPEED NUT...
05008374A
SPEED NUT ST 4,8 MM SELF ...
4.80
[0.80:1.80]
19.60
15.00
[6.50:7.00]
0.60
3.50
SPRING STEEL CK 67
MKB SI
IMS 05000637A / SPEED NUT...
05000637A
SPEED NUT ST 4,8 MM SELF ...
4.80
[0.80:2.00]
17.90
13.00
[8.00:8.50]
0.60
2.32
SPRING STEEL CK 67
PHO IMP
IMS 05000637B / SPEED NUT...
05000637B
SPEED NUT ST 4,8 MM ZINC-...
4.80
[0.80:2.00]
17.90
13.00
[8.00:8.50]
0.60
2.45
SPRING STEEL CK 67
VZ FL PASS
IMS 050066990 / SPEED NUT...
050066990
SPEED NUT ST4,8 ZN MKB 10...
4.80
[1.50:2.50]
20.70
18.50
[10.00]
0.70
5.18
SPRING STEEL CK 67
MKB SI
IMS 050066570 / SPEED NUT
050066570
SPEED NUT
4.80
[2.30:5.00]
16.30
13.00
[6.70:7.30]
0.60
2.59
SPRING STEEL CK 67
PHO IMP
IMS 05006657A / SPEED NUT...
05006657A
SPEED NUT 4,8 MM SELF LOC...
4.80
[2.30:5.00]
16.30
13.00
[6.70:7.30]
0.60
2.60
SPRING STEEL CK 67
MKB SI GZ
IMS 050025540 / SPEED NUT...
050025540
SPEED NUT ST. 5,5 MKB SIL...
5.50
[1.20:1.70]
15.20
18.00
[6.50:6.70]
0.70
5.79
SPRING STEEL CK 67
MKB SI
IMS 050062160 / SPEED NUT...
050062160
SPEED NUT ST 4,2 MM ZINC-...
4.20
[0.80:2.00]
16.50
11.00
[7.60]
0.50
2.25
SPRING STEEL CK 67
VZ FL PASS
IMS 050075220 / SPEED NUT...
050075220
SPEED NUT ST. 4,8 MM SELF...
4.20
[0.80:2.00]
16.30
13.00
[7.60]
0.50
2.70
SPRING STEEL CK 67
VZ FL PASS
IMS 050060700 / SPEED NUT...
050060700
SPEED NUT ST 4,8 MM ZINC-...
4.80
[0.80:2.00]
16.50
11.00
[7.00:7.50]
0.50
2.60
SPRING STEEL CK 67
VZ FL PASS
IMS 050065370 / SPEED NUT...
050065370
SPEED NUT ST 4,8 MM SELF ...
4.80
[2.00:3.50]
17.90
13.00
[7.00]
0.60
2.49
SPRING STEEL CK 67
PHO
IMS 050054060 / SPEED NUT...
050054060
SPEED NUT ST 4,8 MM SELF ...
4.80
[2.30:5.00]
18.00
13.00
[6.50:7.00]
0.60
2.67
SPRING STEEL CK 67
MKB SI
IMS 050045100 / SPEED NUT...
050045100
SPEED NUT FOR PT-SCREW MK...
5.00
[2.00:3.00]
16.50
11.00
[6.80:7.20]
0.60
2.16
SPRING STEEL CK 67
MKB SI GZ
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處