您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form C - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Speed nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_c.prj},{NB=IMS 050009770SPEED NUT ST 3,9 MM STAINLESS STEEL(1)},{CNSORDERNO=050009770},{ARTCODE=BLECHMUTTER ST 3,9 MM EDELSTAHL},{D=3.90},{BD=1.00},{BDX=[1.00:2.50]},{A=12.60},{B=8.00},{C=5.00},{S=0.60},{CNSMASSEXACT=0.78},{CNSMATNO=EDELSTAHL},{CNSOBFL=BL},{XX=6},{VERS=1},{CNSORDERNOOLD=05009770}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050076540 / SPEED NUT...
050076540
SPEED NUT M10
M10
[3.00:6.00]
33.50
24.00
18.50
0.00
0.01
C45
-
IMS 050061390 / SPEED NUT...
050061390
SPEED NUT ST 2,9 MM ZINC-...
2.90
[1.20:1.60]
9.80
8.00
4.30
0.50
0.50
SPRING STEEL CK 67
VZ MATT
IMS 050008590 / SPEED NUT...
050008590
SPEED NUT ST 2,9 MM PHOSP...
2.90
[1.50:2.00]
9.60
8.00
4.20
0.50
0.49
SPRING STEEL CK 67
PHO IMP
IMS 05000859A / SPEED NUT...
05000859A
SPEED NUT ST 2,9 MM PHOSP...
2.90
[1.50:2.00]
9.60
8.00
4.20
0.50
0.49
SPRING STEEL CK 67
MKB SI
IMS 05000859B / SPEED NUT...
05000859B
SPEED NUT ST. 2,9 MM SN
2.90
[1.50:2.00]
9.60
8.00
4.20
0.50
0.49
SPRING STEEL CK 67
SN
IMS 050063190 / SPEED NUT...
050063190
SPEED NUT ST 3,5 MM PHOSP...
3.50
[2.00:3.00]
12.50
8.00
5.00
0.50
0.57
SPRING STEEL CK 67
PHO LACK SW IMP
IMS 05006319A / SPEED NUT...
05006319A
SPEED NUT ST. 3,5 MKB 2.2...
3.50
[2.00:3.00]
12.50
8.00
5.00
0.50
0.57
SPRING STEEL CK 67
MKB SI
IMS 050060920 / SPEED NUT...
050060920
SPEED NUT ST 3,5 MM ZINC-...
3.50
[2.20:2.50]
9.60
8.00
4.20
0.50
0.52
SPRING STEEL CK 67
VZ FL
IMS 050009770 / SPEED NUT...
050009770
SPEED NUT ST 3,9 MM STAIN...
3.90
[1.00:2.50]
12.60
8.00
5.00
0.60
0.78
STAINLESS STEEL
BL
IMS 050001880 / SPEED NUT...
050001880
SPEED NUT ST 3,9 MM ZINC-...
3.90-4.20
[1.20:1.60]
9.80
8.00
4.30
0.50
0.52
SPRING STEEL CK 67
VZ FL PASS
IMS 050005260 / SPEED NUT...
050005260
SPEED NUT ST 4,2 MM ZINC-...
4.20
[0.50:3.00]
12.25
8.00
5.00
0.50
0.58
SPRING STEEL CK 67
VZ FL PASS
IMS 050063020 / SPEED NUT...
050063020
SPEED NUT ST 4,2 MM STAIN...
4.20
[1.00:2.50]
12.60
8.00
5.00
0.60
0.77
STAINLESS STEEL
BL
IMS 050067250 / SPEED NUT...
050067250
SPEED NUT ST 4,2 MM MKB (...
4.20
[1.50:2.00]
9.60
8.00
4.20
0.50
0.50
SPRING STEEL CK 67
MKB SW GZ
IMS 05006725A / SPEED NUT...
05006725A
SPEED NUT ST 4,2 MM ZINC-...
4.20
[1.50:2.00]
9.60
8.00
4.20
0.50
0.60
SPRING STEEL CK 67
VZ FL PASS
IMS 050066900 / SPEED NUT...
050066900
SPEED NUT 4,2 ZINC-PLATED...
4.20
[2.00:2.50]
12.60
11.00
5.50
0.60
1.16
SPRING STEEL CK 67
VZ FL PASS
IMS 050002120 / SPEED NUT...
050002120
SPEED NUT ST 5,5 MM ZINC-...
5.50
[0.75:1.50]
22.30
15.00
16.00
0.80
3.78
SPRING STEEL CK 67
VZ FL PASS
IMS 050005250 / SPEED NUT...
050005250
SPEED NUT ST 3,5 MM ZINC-...
3.5
[1.50:2.00]
9.60
8.00
4.20
0.50
0.50
SPRING STEEL CK 67
VZ FL
IMS 05000525A / SPEED NUT...
05000525A
SPEED NUT ST 3,5 MM MKB 1...
3.5
[1.50:2.00]
9.60
8.00
4.20
0.50
0.50
SPRING STEEL CK 67
MKB SW
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處