您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form G - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Speed nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_g.prj},{NB=IMS 050008510SPEED NUT ST 4,8 MMANTI-CORROSION COATING 3.0 SI(0.5)(10.5)},{CNSORDERNO=050008510},{ARTCODE=BLECHMUTTER ST 4,8 MM MKB 3.0 SI},{D=4.80},{BD=0.50},{BDX=[0.50:4.50]},{A=20.30},{B=15.50},{C=10.50},{CX=[10.50]},{S=0.50},{CNSMASSEXACT=2.30},{CNSMATNO=FEDERSTAHL CK 67},{CNSMAT=CK 67},{CNSOBFL=MKB SI},{XX=5},{CNSORDERNOOLD=05008510}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
s
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material code
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050033310 / SPEED NUT...
050033310
SPEED NUT ST 4,2 MM ZINC-...
4.20
[0.50:4.50]
20.00
15.00
[10.50]
0.60
2.67
SPRING STEEL CK 67
VZ FL PASS
IMS 050006200 / SPEED NUT...
050006200
SPEED NUT ST 4,2 MM MKB ...
4.20
[0.50:4.50]
20.30
15.00
[10.50]
0.50
2.31
SPRING STEEL CK 67
MKB SI
IMS 05000620A / SPEED NUT...
05000620A
SPEED NUT ST 4,2 MM ZINC-...
4.20
[0.50:4.50]
20.30
15.00
[10.50]
0.50
2.30
SPRING STEEL CK 67
VZ FL PASS
IMS 050009720 / SPEED NUT...
050009720
SPEED NUT ST 4,8 MM PHOSP...
4.80
[0.50:4.50]
20.00
15.00
[10.50]
0.60
2.61
SPRING STEEL CK 67
MKB SI
IMS 05000972A / SPEED NUT...
05000972A
SPEED NUT ST. 4,8 MM SELF...
4.80
[0.50:4.50]
20.00
15.00
[10.50]
0.60
2.62
SPRING STEEL CK 67
MKB SW
IMS 050008510 / SPEED NUT...
050008510
SPEED NUT ST 4,8 MMANTI-C...
4.80
[0.50:4.50]
20.30
15.50
[10.50]
0.50
2.30
SPRING STEEL CK 67
MKB SI
IMS 050053400 / SPEED NUT...
050053400
SPEED NUT ST 4,8 DELTA-PR...
4.80
[0.50:4.50]
20.30
15.00
[10.50]
0.60
2.74
SPRING STEEL CK 67
DELTA PROT
IMS 050032290 / SPEED NUT...
050032290
SPEED NUT ST. 4,8 MKB 2.0...
4.80
[0.50:4.50]
21.00
15.00
[10.50]
0.60
2.77
SPRING STEEL CK 67
MKB SI
IMS 05003229A / SPEED NUT...
05003229A
SPEED NUT ST. 4,8 MM DELT...
4.80
[0.50:4.50]
21.00
15.00
[10.50]
0.60
2.75
SPRING STEEL CK 67
MKB SI
IMS 050091450 / SPEED NUT...
050091450
SPEED NUT ST. 6,35 MAGNI ...
6.35
[0.50:4.00]
19.00
16.00
[9.00]
0.80
3.90
SPRING STEEL CK 67
MAGNI
IMS 050061300 / SPEED NUT...
050061300
SPEED NUT ST. 4,2 MM SELF...
4.20
[7.00:11.00]
18.00
15.00
[7.30:7.70]
0.60
2.48
SPRING STEEL CK 67
VZ FL PASS
IMS 050054310 / SPEED NUT...
050054310
SPEED NUT ST. 4,8 MM DELT...
4,80
[0.50:4.50]
17.30
15.00
[8.50]
0.60
2.33
SPRING STEEL CK 67
DELTA PROT
IMS 050062040 / SPEED NUT...
050062040
SPEED NUT ST 4,8 MM PHOSP...
4.80
[0.50:4.50]
21.00
15.00
[10.50]
0.70
3.03
SPRING STEEL CK 67
PHO IMP
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處