您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
C01.01 Form A - Speed nut
IMS UNIVERSAL Fastening elements
C - Fixing of bolts and screws, shafts and linkages
C01 Speed nut
C01.01 Speed nut
Powered by
CAD模型選擇
{ims_verbindungstechnik/c/c01_blechmutter/c01_01_blechmutter/c01_01_form_a.prj},{NB=IMS 05000011DSPEED NUT ST. 4,8 MM METAL CONTAINING ANTI-CORROSION COATING BLACK LUBRICATED(0.57)},{CNSORDERNO=05000011D},{ARTCODE=BLECHMUTTER ST. 4,8 MM MKB SW GZ},{D=4.80},{BD=0.50},{BDX=[0.50:1.75]},{A=16.50},{B=11.00},{C=7},{CX=[7.00:7.50]},{S=0.50},{CNSMASSEXACT=1.20},{CNSMATNO=FEDERSTAHL CK 67},{CNSOBFL=MKB SW GZ},{XX=0},{AX1=1.000},{X=23},{C1=7.00},{C2=7.50},{VERS=1},{CNSORDERNOOLD=0500011D}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
D
Diameter for screw
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
CX
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 050061970 / SPEED NUT...
050061970
SPEED NUT M6 METAL CONTAI...
6.00
[1.70:2.30]
24.80
16.00
[11.00]
0.80
4.20
SPRING STEEL CK 67
MKB SI
IMS 050005030 / SPEED NUT...
050005030
SPEED NUT ST 2,9 MM ZINC-...
2.90
[0.50:1.20]
9.90
8.00
[4.50]
0.50
0.53
SPRING STEEL CK 67
VZ FL PASS
IMS 050000010 / SPEED NUT...
050000010
SPEED NUT ST 2,9 MM ZINC-...
2.90
[0.50:1.50]
13.00
11.00
[5.80:6.20]
0.50
0.98
SPRING STEEL CK 67
VZ FL PASS
IMS 050062550 / SPEED NUT...
050062550
SPEED NUT ST 2,9 MM ZINC-...
2.90
[0.50:1.75]
16.50
11.00
[6.70:7.20]
0.50
1.25
SPRING STEEL CK 67
VZ FL PASS
IMS 050002140 / SPEED NUT...
050002140
SPEED NUT ST 2,9 MM ZINC-...
2.90
[0.75:1.60]
9.90
8.00
[4.20:4.50]
0.50
0.53
SPRING STEEL CK 67
VZ FL PASS
IMS 05000214A / SPEED NUT...
05000214A
SPEED NUT ST 2,9 MM MKB 3...
2.90
[0.75:1.60]
9.90
8.00
[4.20:4.50]
0.50
0.52
SPRING STEEL CK 67
MKB SI
IMS 050007800 / SPEED NUT...
050007800
SPEED NUT ST 2,9 MM ZINC-...
2.90
[1.25:2.50]
12.50
11.00
[5.50:5.75]
0.50
0.99
SPRING STEEL CK 67
VZ FL PASS
IMS 050007000 / SPEED NUT...
050007000
SPEED NUT ST 3,5 MM ZINC-...
3.50
[0.40:1.25]
20.50
11.00
[10.50:11.00]
0.50
1.63
SPRING STEEL CK 67
VZ FL PASS
IMS 050065180 / SPEED NUT...
050065180
SPEED NUT ST 3,5 MM ZINC-...
3.50
[0.50:1.50]
13.00
11.00
[6.00]
0.50
0.93
SPRING STEEL CK 67
VZ FL PASS
IMS 050061260 / SPEED NUT...
050061260
SPEED NUT ST 3,5 MM ZINC-...
3,5
[0.50:1.50]
13.00
11.00
[6.00]
0.50
0.96
SPRING STEEL CK 67
VZ FL PASS
IMS 050000020 / SPEED NUT...
050000020
SPEED NUT ST 3,5 MM ZINC-...
3.50
[0.50:1.75]
16.50
11.00
[7.20]
0.50
1.27
SPRING STEEL CK 67
VZ FL PASS
IMS 05000911A / SPEED NUT...
05000911A
SPEED NUT ST 3,5 MM PHOSP...
3.50
[0.50:1.75]
16.50
11.00
[7.20]
0.50
1.22
SPRING STEEL CK 67
PHO IMP
IMS 050064730 / SPEED NUT...
050064730
SPEED NUT 3,5 ZINC-PLATED...
3.50
[0.90:1.20]
10.00
8.00
[4.20]
0.50
0.52
SPRING STEEL CK 67
VZ FL PASS
IMS 050006320 / SPEED NUT...
050006320
SPEED NUT ST 3,5 MM ZINC-...
3.50
[2.00:2.75]
12.50
11.00
[5.50:5.80]
0.50
0.99
SPRING STEEL CK 67
VZ FL PASS
IMS 050004810 / SPEED NUT...
050004810
SPEED NUT ST 3,5 MM ZINC-...
3.50
[2.25:2.75]
12.50
11.00
[5.00]
0.50
1.00
SPRING STEEL CK 67
VZ FL PASS
IMS 050060550 / SPEED NUT...
050060550
SPEED NUT ST 3,9 MM ZINC-...
3.90
[0.50:1.00]
16.80
11.00
[7.80]
0.50
1.26
SPRING STEEL CK 67
VZ
IMS 050000050 / SPEED NUT...
050000050
SPEED NUT ST 3,9 MM ZINC-...
3.90
[0.50:1.75]
16.50
11.00
[7.50]
0.50
1.25
SPRING STEEL CK 67
VZ FL PASS
IMS 050006160 / SPEED NUT...
050006160
SPEED NUT ST 3,9 MM ZINC-...
3.90
[0.50:1.75]
16.50
11.00
[7.50]
0.50
1.22
SPRING STEEL CK 67
VZ FL PASS
IMS 050050450 / SPEED NUT...
050050450
SPEED NUT ST 3,9 MM ZINC-...
3.90
[0.75:1.00]
8.00
15.00
[3.50]
0.50
0.86
SPRING STEEL CK 67
VZ FL PASS
IMS 050006350 / SPEED NUT...
050006350
SPEED NUT ST 3,9 MM ZINC-...
3.90
[1.00:1.70]
13.00
11.00
[6.00]
0.50
0.95
SPRING STEEL CK 67
VZ FL PASS
IMS 050000060 / SPEED NUT...
050000060
SPEED NUT ST 3,9 MM ZINC-...
3.90
[1.00:3.00]
16.00
11.00
[7.00]
0.50
1.24
SPRING STEEL CK 67
VZ FL PASS
IMS 050009300 / SPEED NUT...
050009300
SPEED NUT ST 3,9 MM STAIN...
3.90
[1.25-1.75]
16.60
11.00
[7.20]
0.60
1.48
1.4301
BL
IMS 050063810 / SPEED NUT...
050063810
SPEED NUT ST 3,9 MM STAIN...
3.90
[1.25-1.75]
16.60
11.00
[7.20]
0.60
1.68
1.4301
BL
IMS 050064280 / SPEED NUT...
050064280
SPEED NUT ST 3,9 MM ZINC-...
3.90
[2.00:3.00]
16.00
11.00
[7.00]
0.50
1.26
SPRING STEEL CK 67
VZ FL PASS
IMS 050009620 / SPEED NUT...
050009620
SPEED NUT ST 3,9 MM ZINC-...
3.90
[2.00:4.00]
15.20
11.00
[5.80:6.20]
0.50
1.23
SPRING STEEL CK 67
VZ FL PASS
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處