歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
B03.01 Form 5 - U clip
IMS UNIVERSAL Fastening elements
B - Fixing of mouldings, coverings and protective strips
B03 U clip
Powered by
CAD模型選擇
{ims_verbindungstechnik/b/b03_u_klammer/u_klammer_form_5.prj},{NB=IMS 370021580U CLIP 3,0 - 5,0 MM ZINC-PLATED UNCOLORED PASSIVATED(3)},{CNSORDERNO=370021580},{FORM=form_5.jpg},{FORMX=5},{ARTCODE=U-KLAMMER 3,0 - 5,0 MM VZ FL PASS},{BD=3.00},{BDX=[3.00:5.00]},{A=9.00},{B=20.00},{C=19.00},{S=0.50},{CNSMASSEXACT=3.33},{CNSMATNO=Federstahl CK 67},{CNSOBFL=VZ FL PASS},{XX=122},{AX1=3.700},{CNSORDERNOOLD=37021580}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
S
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSOBFL
Surface
ⁿ/ₐ
IMS 370007700 / U CLIP 1,...
370007700
U CLIP 1,5 - 1,9 MM STAIN...
[1.50:1.90]
2.00
10.00
9.50
0.50
0.87
1.4301
BL
IMS 37000776A / U CLIP 3,...
37000776A
U CLIP 3,0 - 4,5 MM METAL...
[3.00:4.50]
5.00
25.00
12.00
0.45
2.20
Spring steel CK 67
MKB SW
IMS 370021580 / U CLIP 3,...
370021580
U CLIP 3,0 - 5,0 MM ZINC-...
[3.00:5.00]
9.00
20.00
19.00
0.50
3.33
Spring steel CK 67
VZ FL PASS
IMS 370068440 / U CLIP 3,...
370068440
U CLIP 3,0 - 6,0 MM METAL...
[3.00:6.00]
8.50
20.00
20.50
0.50
3.93
Spring steel CK 67
MKB ANT
IMS 370060900 / U CLIP 4,...
370060900
U CLIP 4,9 - 5,1 MM METAL...
[4.90:5.10]
5.30
25.00
12.00
0.50
2.57
Spring steel CK 67
MKB SW
IMS 37006090A / U CLIP 4,...
37006090A
U CLIP 4,9 - 5,1 MM METAL...
[4.90:5.10]
5.30
25.00
12.00
0.50
2.57
Spring steel CK 67
MKB SI
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處