歡迎
CAD模型
幫助
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
歡迎
CAD模型
幫助
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
目錄: IMS UNIVERSAL Fastening elements
Created: 22.10.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMS UNIVERSAL Fastening elements
E01.02 Form 2 - Hole plug
IMS UNIVERSAL Fastening elements
E - Locking and protecting of holes and through holes
E01 Hole plug
Powered by
CAD模型選擇
{ims_verbindungstechnik/e/e01_abdeckstopfen/e01_02_form_2.prj},{NB=IMS 02000749ATANNENBAUMCLIP 6,0 - 6,2 MM PE LD FARBLOS(61.2)},{CNSORDERNO=02000749A},{V=37},{FORM=form_2.jpg},{ARTCODE=TANNENBAUMCLIP 6,0 - 6,2 MM PE LD FARBLOS},{BL=6.00},{BLX=[6.00:6.20]},{BD=1.20},{BDX=[1.20:5.00]},{A=12},{B=2.25},{C=10.00},{CNSMASSEXACT=0.35},{CNSMATNO=Kunststoff},{CNSMAT=PE LD},{FARBE=N},{CNSORDERNOOLD=0200749A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Art.-Nr.
ⁿ/ₐ
ARTCODE
Artikel code
ⁿ/ₐ
BLX
Hole size
[mm]
BDX
Thickness
[mm]
A
[mm]
B
[mm]
C
[mm]
CNSMASSEXACT
Net weight
[g]
CNSMATNO
Material number
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
IMS 020010870 / TANNENBAU...
020010870
FIR TREE CLIP Ø 6,0 MM PE...
6.00
[3.60:5.60]
12
2.25
12.00
0.41
Plastic
PE LD
S
IMS 02001011C / TANNENBAU...
02001011C
FIR TREE CLIP Ø 6,0 MM PA...
6.00
[3.60:5.60]
12
2.25
12.00
0.40
Plastic
PA 601
BR
IMS 02001101C / ABDECKSTO...
02001101C
HOLE PLUG Ø 6,0 MM PE LD ...
6.00
[3.60:5.60]
12
2.25
12.00
0.40
Plastic
PE LD
B
IMS 020007490 / TANNENBAU...
020007490
FIR TREE CLIP Ø 6,0 - 6,2...
[6.00:6.20]
[1.20:5.00]
12
2.25
10.00
0.35
Plastic
PE LD
S
IMS 02000749A / TANNENBAU...
02000749A
FIR TREE CLIP Ø 6,0 - 6,2...
[6.00:6.20]
[1.20:5.00]
12
2.25
10.00
0.35
Plastic
PE LD
N
IMS 020062220 / ABDECKSTO...
020062220
HOLE PLUG Ø 11,0 - 11,2 M...
[11.00:11.20]
[0.75:4.00]
18
2.50
9.60
0.70
Plastic
PE LD
W
IMS 02006222A / ABDECKSTO...
02006222A
HOLE PLUG Ø 11,0 - 11,2 M...
[11.00:11.20]
[0.75:4.00]
18
2.50
9.60
0.69
Plastic
PE LD
S
IMS 020008070 / ABDECKSTO...
020008070
HOLE PLUG Ø 14,5 MM PE 18...
14.50
1.00
16
3.00
4.30
0.73
Plastic
PE 181
S
IMS 020060220 / ABDECKSTO...
020060220
HOLE PLUG Ø 15,5 MM PE LD...
15.50
10.00
19.5
1.50
15.00
1.27
Plastic
PE LD
S
IMS 020008810 / ABDECKSTO...
020008810
HOLE PLUG Ø 18,0 MM PE LD...
18.00
[1.00:2.50]
21.8
2.00
3.00
0.73
Plastic
PE LD
S
IMS 020067590 / ABDECKSTO...
020067590
HOLE PLUG Ø 19,2 - 19,53 ...
[19.20:19.53]
0.88
24
2.20
5.80
0.99
Plastic
PE LD
W
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處